via iOS and Android smartphone
The unique concept boasts a dual safety system with inherent polycentric stability factors and
microprocessor control.
It would allow you to participate to various activities.
The microprocessor controlled hydraulic cylinder provieds a smooth swing phase at various walking
speeds.
Finely tuned response, coupled with the 4-Bar linkage, allows the user to walk with a
natural gait.
The ALLUXTM2 Microprocessor Knee bents slowly while supporting body weight.
The stance yielding
function allows users to smoothly walk down stairs and slopes step-over-step.
ALLUXTM2 constantly monitors the knee position and mvement and responds to abnormal situations.
For instance, if the prosthesis gets stuck on an this adverse event and immediately increase
resistance to prevent knee buckling.
While the user is seated, the 4-Bar linkage folds under itself and allows for a more natural sitting position.
With a Bluetooth connected smartphone,
the user can easily and conveniently select between up to five
different pre-programmed modes to fit their current activty or enviroment for the highest level of
versatility.
Do you have questions? We’d love to hear from you.
We will do our best to get back to you.
Prosthetist
In most case, we should change our lifestyle after amputation, but I did not need it with ALLUX. It is almost gone what I cannot do.
Prosthetist
I like the smoothness at walking.
I may feel like before amputation well.
Gym instructor
ALLUX allows me to have the active part of my life-style but also feel like
I am stable.
I am glad to have more time to play with energetic kids.
Name | 4-Bar hydraulic microprocessor-controlled knee joint ALLUXTM2 | |
---|---|---|
Type | NE-Z41 | NE-Z41SH |
Connector part (proximal) | Pyramid | Threated |
Height | 295mm | 287mm |
Knee weight | 1,510g | 1,520g |
Max. flexion | 180° | |
Weight limit | K3(MOB3):125kg(275lb) K4(MOB4):100kg(220lb) |
|
Battery | Lithum ion battery | |
Battery life | approx. 4 days (5000 steps per day on prosthetic side) | |
Supplemental backup battery | Lithium ion battery | |
Water resistance | IP44 | |
Activity level | K2-K4 | |
Communication | Bluetooth | |
Application | Remote Control App for Users (iOS/ Android) Adjustment App for Prosthetists (iOS/ Android) |
*Specifications are subject to change without notice.
The Symphony Knee is designed with a unique,
6-Bar polycentric structure that provides an
extremely high level of stability during stance phase.
A highly accurate mechanical yielding function is embodied in the Hybrid Knee joint.